TIDUF00 November   2021

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Why Radar?
    2. 1.2 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
      1. 2.1.1 Automated Parking Software Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 AWR1843AOP Single-Chip Radar Solution
      2. 2.2.2 mmWave SDK
    3. 2.3 System Design Considerations
      1. 2.3.1 Usage Case Geometry and Sensor Considerations
      2. 2.3.2 AWR1843AOP Antenna
      3. 2.3.3 Processing Chain
    4. 2.4 Chirp Configuration Profile
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software and GUI
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Use Case – Vehicle, Bicycle, Pedestrian Detection
        2. 3.2.2.2 Use Case – Traffic Cone, Grocery Cart, Sign Pole, Pipe, Shrub
        3. 3.2.2.3 Use Case – Pedestrian Standing in Empty Parking Space
        4. 3.2.2.4 Use Case – Pedestrian Standing Next to Car
        5. 3.2.2.5 Use Case – Empty Parking Space
        6. 3.2.2.6 Use Case – Cross Traffic Alert
        7. 3.2.2.7 Use Case – Parking Block, Curb Detection
  9. 4Design Files
    1. 4.1 Design Database
    2. 4.2 Schematic, Assembly, and BOM
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks

Use Case – Traffic Cone, Grocery Cart, Sign Pole, Pipe, Shrub

In this test, we use the capabilities of the ultra-short range (0m-10m) sub-frame to detect traffic cones, grocery carts, sign poles, pipes, and shrubs. The processing chain is configured to perform 3D MIMO detection (azimuth and elevation, 1 Tx enabled at a time) with a maximum range of 10m. We perform tests at boresight and at 45 degrees angle. The sensor is placed at bumper height and it is static.

Table 3-3 and Table 3-4 summarize the results.

Table 3-3 Static Detection Traffic Cone, Grocery Cart,
Sign Pole, Pipe, Shrub
STATIC 0 deg 45 deg
Traffic Cone 4m 2m
Grocery Cart 2m 1m
Sign Pole 4m 2m
Pipe 1.5m 1m
Shrubs 4m 2m
Table 3-4 Dynamic Detection Traffic Cone, Grocery Cart,
Sign Pole, Pipe, Shrub
DYNAMIC 0 deg 45 deg
Traffic Cone 8m 4m
Grocery Cart 4m 2m
Sign Pole 8m 4m
Pipe 3m 2m
Shrubs 8m 4m

Figure 3-2 shows a traffic sign pole used for testing. For this test we wanted to emphasize the detection in elevation.

Figure 3-3 shows the elevation view of the traffic sign pole.

GUID-20211102-SS0I-NWC8-1HKV-TMSJXGKVWR2M-low.jpgFigure 3-2 Traffic Sign Pole
GUID-20211102-SS0I-S8VH-SNXF-XWRKBSMV5JKF-low.pngFigure 3-3 Detection Point Cloud of
Traffic Sign Pole – Elevation View