TIDUF00 November   2021

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Why Radar?
    2. 1.2 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
      1. 2.1.1 Automated Parking Software Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 AWR1843AOP Single-Chip Radar Solution
      2. 2.2.2 mmWave SDK
    3. 2.3 System Design Considerations
      1. 2.3.1 Usage Case Geometry and Sensor Considerations
      2. 2.3.2 AWR1843AOP Antenna
      3. 2.3.3 Processing Chain
    4. 2.4 Chirp Configuration Profile
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software and GUI
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Use Case – Vehicle, Bicycle, Pedestrian Detection
        2. 3.2.2.2 Use Case – Traffic Cone, Grocery Cart, Sign Pole, Pipe, Shrub
        3. 3.2.2.3 Use Case – Pedestrian Standing in Empty Parking Space
        4. 3.2.2.4 Use Case – Pedestrian Standing Next to Car
        5. 3.2.2.5 Use Case – Empty Parking Space
        6. 3.2.2.6 Use Case – Cross Traffic Alert
        7. 3.2.2.7 Use Case – Parking Block, Curb Detection
  9. 4Design Files
    1. 4.1 Design Database
    2. 4.2 Schematic, Assembly, and BOM
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks

Use Case – Cross Traffic Alert

The purpose of this test was to detect a moving object (vehicle, bicycle, pedestrian) coming from the side of the car. We use the capabilities of the short range (10m-50m) sub-frame. The processing chain is configured to perform 2D MIMO detection (azimuth only, 1 Tx enabled at a time) with a maximum range of 50m. The sensor is placed at bumper height at 45 degrees and it is static.

The results are summarized in Table 3-5.

Table 3-5 Dynamic Detection at 45 Degrees Cross Traffic Alert
DYNAMIC 45 deg
Car 35m
Bicycle 20m
Pedestrian 15m