TIDUF00 November 2021
In this test we use the capabilities of the short range (10m-50m) sub-frame to detect vehicles, bicycles and pedestrians. The processing chain is configured to perform 2D MIMO detection (azimuth only, 1 Tx enabled at a time) with a maximum range of 50m. We perform tests at boresight and at 45 degrees angle. The sensor is placed at bumper height and it is static.
Table 3-1 and Table 3-2 summarize the results.
STATIC | 0 deg | 45 deg |
---|---|---|
Car | 40m | 25m |
Bicycle | 20m | 15m |
Pedestrian | 15m | 10m |
DYNAMIC | 0 deg | 45 deg |
---|---|---|
Car | 50m | 35m |
Bicycle | 25m | 20m |
Pedestrian | 20m | 15m |