TIDUF00 November 2021
The following sections present the test results for multiple use cases. At a range shorter than 10m, most detection points are provided by the sub-frame configured for ultra-short range. For detections beyond 10m, all detection points are provided by the sub-frame configured for short range. For parking application short range is considered to be up to 50m.