TIDUF03 December 2022
PARAMETER | NOTES AND CONDITIONS | MIN | NOM | MAX | UNIT | DETAILS |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Line Frequency | Line through fluxgate sensor | 60, 50 | Hz | |||
Phase Line Voltages | Universal | V | ||||
Phase Line Current | Universal | A | ||||
TRIP THRESHOLDS | ||||||
Residual DC Current Threshold | 6 | mA | Adjustable via software | |||
Residual AC Current Threshold | 30 | mARMS | Adjustable via software | |||
POINT-OF-LOAD CHARACTERISTICS | ||||||
Board positive supply voltage | +12 | V | Provided by external power supply | |||
Board negative supply voltage | –12 | V | Provided by external power supply | |||
Fluxgate sensor drive voltage | DRV8220 | +12 | V | H-bridge voltage to drive fluxgate sensor into saturation |