TIDUF04 December 2022
The drain-to-source RMS current, IDS_RMS, through switching FET is calculated using:
Select a MOSFET with five times the IDS_RMS calculated. The maximum voltage across the FET can be estimated using:
Considering a de-rating of 15% and leakage spike of around 150 V, the voltage rating of the MOSFET must be around 925-V DC. A 950-V MOSFET is selected.