TIDUF06 August   2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 PCB and Form Factor
      2. 2.2.2 Power Supply Design
        1. 2.2.2.1 POC Filter
        2. 2.2.2.2 Power Supply Considerations
          1. 2.2.2.2.1 Choosing External Components
          2. 2.2.2.2.2 Choosing the Buck 1 Inductor
          3. 2.2.2.2.3 Choosing the Buck 2 and Buck 3 Inductors
          4. 2.2.2.2.4 Functional Safety
    3. 2.3 Highlighted Products
      1. 2.3.1 DS90UB953-Q1
      2. 2.3.2 TPS650330-Q1
      3. 2.3.3 IMX623
    4. 2.4 System Design Theory
  8. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Required Hardware
      1. 3.1.1 Hardware Setup
      2. 3.1.2 FPD-Link III I2C Initialization
      3. 3.1.3 IMX623 Initialization
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
        1. 3.2.1.1 Power Supplies Startup
        2. 3.2.1.2 Power Supply Startup – 1.8 V Rail and Serializer PDB Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Power Supplies Start Up
        2. 3.2.2.2 Power Supply Output Voltage Ripple
        3. 3.2.2.3 Power Supply Load Currents
        4. 3.2.2.4 I2C Communications
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 PMIC Layout Recommendations
      2. 4.3.2 PCB Layer Stackup
      3. 4.3.3 Serializer Layout Recommendations
      4. 4.3.4 Imager Layout Recommendations
      5. 4.3.5 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
  11. 6Trademarks

Power Supply Load Currents

Table 3-1 shows the currents measured for each supply voltage in this reference design. The measurements correspond to an overall system efficiency of 70%, close to the 73% derived in Section 2.4. The difference can be attributed to lower measured operating currents compared to the maximum values used in the analysis. Additionally, losses in the coaxial cable and POC filter were not factored into the analysis.

Table 3-1 Measured Supply Currents
VOLTAGE RAIL (V)MEASURED CURRENT (mA)
987
3.8180
3.351
1.8139
1.1116