TIDUF08 January 2024
Jumpers | Connectors, Headers, Switches |
---|---|
J1 | FPGA JTAG CONNECTION |
J2 | DLPC JTAG CONNECTION |
J3 | DLPC FLASH PROGRAMMING HEADER |
J4 | SPIO TESTPOINTS |
J5 | FPGA SPI INPUT |
J6 | FPGA SPI TESTPOINTS |
J7 | PDATA CONTROL TESTPOINTS |
J8 | DMD CONNECTION |
J9 | PDATA TESTPOINTS |
J10 | DLPC SPI1 TESTPOINTS |
J11 | FPGA FLASH PROGRAMMING HEADER |
J12 | FPGA FLASH PROGRAMMING TESTPOINTS |
J13 | 5V JUMPER |
J14 | ILLUMINATION POWER |
J15 | 1.8V JUMPER |
J16 | 5V FAN POWER |
J17 | 1.2V JUMPER |
J18 | THERMISTOR |
J19 | DAC ACTUATOR CONNECTION |
J20 | 3.3V JUMPER |
J21 | DAC ACTUATOR SIGNALS |
J22 | H-BRIDGE ACTUATOR SIGNALS |
J23 | FPGA/FRONTEND TESTPOINTS |
J24 | H-BRIDGE ACTUATOR CONNECTION |
J25 | EXT VIN ON/OFF CONNECTION |
J26 | FPGA TSTMUX |
J27 | FPGA TSTMUX |
J28 | EXT PROJ_ON CONNECTION |
J29 | IICO EXT CONNECTION |
J30 | UNUSED DLPC GPIO |
J31 | DLPC TSTPT ACCESS |
JPWR1 | PWR IN 14V-20V |
JPWR2 | ALTERNATE PWR IN 14V-20V |
SW1 | ENABLES POWER IN |
SW2 | PROJ_ON (turns system on and off) |