- Power up the DLPC1438 Reference
Design by applying an external DC power supply (14–20 V DC) to the JPWR1
connector.
External Power
Supply Requirements:
- Nominal Output Voltage:
14–20 V DC
- Minimum Output Current: 3
A; Maximum Output Current: 4 A
- Efficiency Level: VI
Note: TI recommends
using an external power supply that complies with applicable
regional safety standards such as UL, CSA, VDE, CCC, PSE, and so
forth.
- SW1 enables power into the
system. When engaged LED D12 (green) turns on. SW2 drives PROJ_ON and when
engaged turns on LED D17 (green). With SW1 and SW2 in the on positions the
system boots (The DLP300S or DLP301S DMD must be connected for system boot to
complete.).
There are several indicator LEDs on the DLPC1438
Reference Design, and the LEDs are defined in Table 3-1.
Table 3-1 LEDs on the DLPC1438 Reference
Design
LED REFERENCE |
SIGNAL INDICATION |
DECSCRIPTION |
D5 |
HOST_IRQ |
ON during DLPC1438 boot, OFF when projector is
running. Indication of DLPC1438 boot-up completed and ready to
receive commands |
D17 |
PROJ_ON |
PROJ_ON signal is HIGH |
D4 |
INIT_DONE |
ON when FPGA initialization is completed. OFF
indicates that the FPGA is in RESET or a configuration error
occurred. |
D3 |
CONF_DONE |
ON when FPGA configuration is completed. |
D9 |
P5V |
Input voltage 5 V applied |