This parallel LDO reference design showcases the TPS7A57 low-noise, low-dropout linear regulator (LDO) in a parallel configuration using ballast resistors, which is capable of sourcing 13.5 A. A high performance load transient circuit is included to assist the user with high-speed load transient testing. Low inductive current loops are integrative into the board to assist the user with input and output current measurements.
TIDA-050061 | Design Folder |
LMG1020 | Product Folder |
TPS7A57 | Product Folder |