For evaluation of signal-chain without excitation current or actual sensors, use the following setup:
- Make sure that the board is in the specific SPI mode (for example, daisy chain) matching that of the software settings
- Channel input is set to AC couple (J10A = open), according to the need and input is shorted to ground (J8A, 2-3 = short)
- Analog supply connector J1 is connected to a 5.2-V supply (booster is off)
- J6 is shorted to use the PHI DVDD (by default, boards are set to 2.5-V digital supply)
- Turn the analog supply on, then connect the PHI board to USB
- Configure the software settings according to the required configuration (Vref = 4.096, OSR = 64, 16384 or 32768 sample)
- Capture the frame (it captures all channels)
- In the histogram or time view, record the peak-to-peak, standard deviation (sigma), and mean values, as well as the effective resolution
- Calculate the channel offset from mean, channel noise from std. deviation in μV (also check peak-to-peak value) and calculate the Dynamic Range of each channel (FS = 4V/RMS Vnoise).
- The previous steps can be repeated for different data rates (OSR) and multiple sample set.
- In the frequency domain view, spectrum is checked for any abnormal noise spikes or interference tones. A histogram view presents a random Gaussian distribution.
- Repeat the measurement with the booster device on, and excitation current loaded with passive load but not connected to the input