TIDUF14 October 2022
This design does not perform any calibrations to further improve the cell voltage accuracy since the BQ76952 already achieves ±5-mV accuracy at 25°C and ±10-mV accuracy from 0°C to 60°C. So, the cell voltage accuracy is exactly the same with the BQ76952. More data is found in the BQ76952 3-Series to 16-Series High Accuracy Battery Monitor and Protector for Li-Ion, Li-Polymer, and LiFePO4 Battery Packs data sheet.