TIDUF15 March 2023
The commands in Table 3-2 control the register settings of the redriver TUSB1104.
REGISTER | PD CONTROLLER TRIGGER EVENT | REGISTER NAME | DATA | COMMENTS |
---|---|---|---|---|
0x0Ah | POWER_ON_RESET | General_1 | 0x10h | Allows software to use EQ settings from registers instead of value sampled from pins |
0x1Ch | POWER_ON_RESET | AEQ_CONTROL1 | 0x84h | Disables the adaptive EQ feature because this feature is not a focus in this design |
0x21h | POWER_ON_RESET | SS_EQ | 0x77h | Selects EQ Index 7 for USB3 SSTX1 and SSTX2 receivers which face the USB host. The value written can be changed based on the result of signal integrity test |
0x0Ah | ATTACH_UU | General_1 | 0x11h | Enables the redriver and selects the orientation for USB 3.2 ×2 mode when a connection with normal orientation is made |
0x0Ah | ATTACH_UD | General_1 | 0x15h | Enables the redriver and selects the orientation for USB 3.2 ×2 mode when a connection with flip orientation is made |
0x0Ah | DETACH | General_1 | 0x10h | Disables the redriver when detecting a device detach |