The following hardware components are required to validate the USB Type-C PD and
redriver reference design.
- TIDA-010248 evaluation board
- Power supply with 12 V, 5 A
- Two banana cables to power up the board
- Two USB Type-C cables
- TPS65994AD (QFN package)
dual-port USB Type-C PD evaluation module
- Passive USB Type-C cables
- USB Type-A to USB Micro-B cable
- USB Type-A to USB Type-B cable
- Notebook with USB 2.0, USB 3.2,
and DP capabilities
- Multimeter
- Power DUO source and sink evaluation module (USB-C-PD-DUO-EVM)