TIDUF15 March   2023

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 PD Controller - TPS65994BF
      2. 2.2.2 LM73100
      3. 2.2.3 Redriver TUSB1104
      4. 2.2.4 Redriver TUSB1044
      5. 2.2.5 TUSB216I
      6. 2.2.6 Buck-Boost DC/DC Converter - TPS55288
      7. 2.2.7 System Power
        1. 2.2.7.1 Reverse Polarity Protection Diode - LM74500-Q1
        2. 2.2.7.2 TPS51225
        3. 2.2.7.3 External MOSFET - CSD87330Q3D
      8. 2.2.8 Upstream and Downstream USB Type-C Ports
        1. 2.2.8.1 Downstream Ports
          1. 2.2.8.1.1 ESD Protection - TPD6S300A
          2. 2.2.8.1.2 ESD Protection - ESD122
        2. 2.2.8.2 Upstream Ports
        3. 2.2.8.3 Sideband Signal Interface
      9. 2.2.9 MCU Debug Interface
  8. 3System Design Theory
    1. 3.1 PD Controller and I2C Communication
      1. 3.1.1 I2C Interfaces of PD Controller - TPS65994
      2. 3.1.2 I2C Commands to Control the DC/DC Converter - TPS55288
      3. 3.1.3 I2C Commands to Control the Redriver - TUSB1104
      4. 3.1.4 I2C Commands to Control the Redriver - TUSB1044
      5. 3.1.5 I2C MCU Debug Interface
      6. 3.1.6 USB Type-C® VBUS Power Generation
  9. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
      1. 4.3.1 Test Procedure to Validate Power Delivery
  10. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Documentation Support
    3. 5.3 Support Resources
    4. 5.4 Trademarks
  11. 6About the Author

Test Procedure to Validate Power Delivery

The test procedure to validate power delivery is described in the following steps:

  1. Plug in USB-C-PD-DUO-EVM to the DS1 port of the TIDA-010248 evaluation board. USB-C-PD-DUO-EVM is a power DUO source and sink evaluation module used to source or sink the power from the TIDA-010248 evaluation board..
  2. USB-C-PD-DUO-EVM is powered on when connected to the USB Type-C PD EVM via the USB Type-C port. Observe the LED that turns on when the EVM is powered on.
  3. Press the buttons 5V, 9V, 15V and 20V on the USB-C-PD-DUO-EVM sink board to request the output voltages to be delivered and measure the corresponding output voltages 5V, 9V, 15V and 20V at USB Type-C VBUS channel of DS1 port.
  4. Repeat step 1 to step 3 by connecting the USB-C-PD-DUO-EVM to the DS2 port of the TIDA-010248 evaluation board to measure the power delivery on second channel and also observe if the LED of the requested voltage lights up.