TIDUF15 March 2023
The commands listed in Table 3-3 control the register settings of the redriver TUSB1044.
REGISTER | PD CONTROLLER TRIGGER EVENT | REGISTER NAME | DATA | COMMENTS |
---|---|---|---|---|
0x0Ah | POWER_ON_RESET | General_1 | 0x10h | Allows software to use EQ settings from registers instead of value sampled from pins and disables the redriver |
0x0Ch | POWER_ON_RESET | General_3 | 0x48h |
|
0x10h | POWER_ON_RESET | UFP2_EQ | 0x77h | Selects EQ Index 7 for UTX2P, UTX2N and URX2P, URX2N pins. The value written can be changed based on the result of signal integrity test. |
0x11h | POWER_ON_RESET | UFP1_EQ | 0x77h | Selects EQ Index 7 for UTX1P, UTX1N and URX1P, URX1N pins. The value written can be changed based on the result of the signal integrity test. |
0x20h | POWER_ON_RESET | DFP2_EQ | 0x33h | Selects EQ Index 3 for DTX2P, DTX2N and DRX2P, DRX2N pins. The value written can be changed based on the result of the signal integrity test. |
0x21h | POWER_ON_RESET | DFP1_EQ | 0x33h | Selects EQ Index 3 for DTX1P, DTX1N and DRX1P, DRX1N pins. The value written can be changed based on the result of the signal integrity test. |
0x0Ah | ATTACH_UU | General_1 | 0x11h |
When a connection with normal orientation is made:
|
0x0Ah | ATTACH_UD | General_1 | 0x15h |
When a connection with flip orientation is made:
|
0x0Ah | DP_CONFIG_ACE_UU | General_1 | 0x1Ah |
When a connection with pin assignment A, C, or E and normal orientation is made:
|
0x0Ah | DP_CONFIG_ACE_UD | General_1 | 0x1Eh |
When a connection with pin assignment A, C, or E and flip orientation is made:
|
0x0Ah | DP_CONFIG_BDF_UU | General_1 | 0x1Bh |
When a connection with pin assignment B, D, or F and normal orientation is made:
|
0x0Ah | DP_CONFIG_BDF_UD | General_1 | 0x1Fh |
When a connection with pin assignment B, D, or F and flip orientation is made:
|
0x0Ah | DETACH | General_1 | 0x10h | Disables the redriver when detecting a device detach |