TIDUF15 March 2023
The commands listed in Table 3-1 control the register settings of the DC/DC converters.
REGISTER | PD CONTROLLER TRIGGER EVENT | REGISTER NAME | DATA | COMMENTS |
---|---|---|---|---|
0x00h - 01h |
POWER_ON_RESET | REF | 0xD200h | TPS55288 regulates the output voltage to 5 V at device power on reset |
0x02h | POWER_ON_RESET | IOUT_LIMIT | 0xE4h | Sets the current limit of the TPS55288 at device power on reset |
0x06h | POWER_ON_RESET | MODE | 0xB0h | Enables the TPS55288 output at device power on reset. |
0x00h - 01h |
SRC_PDO2_NEGOTIATED | REF | 0x9A01h | TPS55288 regulates the output to the voltage specified by the 2nd PDO when the 2nd PDO is negotiated |
0x00h - 01h |
SRC_PDO3_NEGOTIATED | REF | 0xC602h | TPS55288 regulates the output to the voltage specified by the 3rd PDO when the 3rd PDO is negotiated |
0x00h - 01h |
SRC_PDO4_NEGOTIATED | REF | 0xC003h | TPS55288 regulates the output to the voltage specified by the 4th PDO when the 4th PDO is negotiated |
0x00h - 01h |
DETACH | REF | 0xD200h | TPS55288 regulates the output to 5 V at device detach to prepare itself for the next device attachment |