TIDUF16 December 2023
The TIDA-010267 is powered by 2 × AAA batteries connected directly to the MSPM0L1306. The wide supply voltage range of the MSPM0L1306, down to 1.62 V, allows for the device to be used over a larger battery life span, as AAA batteries tend to decline in voltage with use. The integrated LED driving setup on the MSPM0L1306 also powers the LEDs from the battery for a design that allows for battery-powered LED brightness control via current control from the MCU. This flexibility in power and controllable features permit the device to function well without the need for an external power IC, lowering the cost and chip count.