TIDUF16 December 2023
Connecting the Pulse Oximeter Demo to the computer and running the GUI graphs generates Figure 3-3. Clean signals are displayed on the graphs and an accurate 99% SpO2 and 62 BPM of the user are displayed.
The following graphing options are included in the software:
Connecting the 2.5-V Voltage Reference to the OPA + ADC input for testing allows the user to serially capture the data for analysis on the computer, generating Figure 3-4 and Figure 3-5. A 15.3-bit ENOB is achieved with > 90-dB dynamic range, shown as a low-noise floor and low-deviation histogram, respectively.