The following three pieces of hardware needed to
evaluate the accuracy of the series RTDs temperature sensing system:
- TIDA-060042: the RTD board that connects 10 RTDs
in series and outputs differential RTD voltages as well as the reference
voltage. Figure 3-1 shows the schematic of TIDA-060042.
- ADS1282EVM-PDK: the ADS1282-SP evaluation module. Modification is needed on the
evaluation module such that Analog Front End (AFE) is bypass and Vref is
directly provided by TIDA-060042.
- PHI Controller board: this board
comes with ADS1282EVM-PDK. The board provides a convenient
communication interface to ADS1282EVM-PDK over a USB 2.0 (or higher) for power delivery as well
as digital input and output
Figure 3-2 shows an image with all three pieces of hardware connected.