This reference design is a high-side, N-channel MOSFET control (up to 32s) battery management unit (BMU), using the stacked BQ769x2 battery monitor family. This design also integrates a CAN interface for BMU stacking high-voltage (up to 1500V) energy storage station applications. High-side, N-channel MOSFET architecture and optimized driving circuits provide easy switch control. This reference design achieves low stand-by and ship-mode consumption and optimizes the current gaps between two groups. This reference design is for 48–1500V energy storage systems.
TIDA-010247 | Design Folder |
BQ76972, LM5168, TPS62932 | Product Folder |
MSPM0G3519 | Product Folder |
UCC33410, UCC33421-Q1 | Product Folder |
ISO1640, ISO1042 | Product Folder |
TPS7A24, TMP61, TPD2E007 | Product Folder |