TIDUF20A December 2022 – December 2024
The ISO14xx devices are galvanically-isolated differential line transceivers for TIA, EIA RS-485, and RS-422 applications. These noise-immune transceivers are designed to operate in harsh industrial environments. The bus pins of these devices can endure high levels of IEC electrostatic discharge (ESD) and IEC electrical fast transient (EFT) events which eliminates the need for additional components on the bus for system-level protection. The devices are available for both basic and reinforced isolation.