TIDUF22 January 2023
A typical residential air conditioner system runs under single-phase AC input, with < 4-kW power rate. A PFC stage is required to meet power factor and total harmonic current (iTHD) requirements.
This reference demonstrates a 4-kW, single-phase CCM totem-pole bridgeless PFC with TI GaN and C2000, with isolated current sensing, differential voltage sensing, and an isolated universal asynchronous receiver-transmitter (UART) communication port.