TIDUF22 January 2023
Figure 3-22 shows the conducted Emission test result with a 1.6-kw load. The board was tested with an additional CM choke at DC output (to overcome a long load cable and a large resistor load), and a shield layer for the boost inductor. The result shows the board can pass the Class B limit of EN55032. Noise level at 11.42 MHz is 59.17 (54.17 dBμV+5 dBμV of calibration), margin is a little small as usually 6 dB is needed; however, housing (the outdoor unit of air conditioner usually has a metal housing) and a short load cable further reduces noise to Line Impedance Stabilization Network (LISN), and gives much more margin.