Use the following steps to set up the test under
90 VAC:
- Load DC output with a greater than 800-Ω power
resistor or with a less than 0.5-A load current
- Set AC source at 90 VAC, 50 or 60 Hz, then power on.
- Check the UART terminal software on the host PC.
A heartbeat report needs to be detected. The board status needs to be
undervoltage protection (UVP).
- Power off AC source