TIDUF22 January 2023
Figure 3-5 shows the related 230 VAC efficiency curve.
Table 3-1 shows the efficiency, iTHD, and power factor data with 230-VAC input, without including the control and driving power loss.
VIN/V | IIN/A | PIN/kW | VOUT/A | IOUT/A | POUT/kW | EFFICIENCY | iTHD | PF |
---|---|---|---|---|---|---|---|---|
229.71 | 2.3875 | 0.5179 | 399.37 | 1.2643 | 0.5050 | 97.517% | 18.383% | 0.9443 |
229.45 | 4.5206 | 1.0230 | 399.44 | 2.5190 | 1.0063 | 98.364% | 9.420% | 0.9863 |
229.18 | 6.7310 | 1.5339 | 399.41 | 3.7863 | 1.5125 | 98.608% | 6.125% | 0.9943 |
228.91 | 8.9450 | 2.0415 | 399.44 | 5.0417 | 2.0142 | 98.661% | 4.379% | 0.9970 |
228.64 | 11.1670 | 2.5486 | 399.43 | 6.2920 | 2.5138 | 98.636% | 3.375% | 0.9982 |
228.34 | 13.6240 | 3.1073 | 399.45 | 7.6670 | 3.0663 | 98.584% | 2.739% | 0.9988 |
228.06 | 15.8710 | 3.6163 | 399.47 | 8.9160 | 3.5624 | 98.509% | 2.353% | 0.9991 |
227.78 | 18.1300 | 4.1267 | 399.47 | 10.1650 | 4.0618 | 98.427% | 2.000% | 0.9993 |
Figure 3-6 shows 200 VAC and 277 VAC efficiency curves.
Table 3-2 and Table 3-3 show the efficiency with 200-V and 277-V input, respectively, without including the control and driving power.
PIN/kW | VOUT/V | IOUT/A | POUT/kW | EFFICIENCY |
---|---|---|---|---|
0.5165 | 399.48 | 1.2598 | 0.5033 | 97.452% |
1.0240 | 399.48 | 2.5177 | 1.0059 | 98.233% |
1.5679 | 399.47 | 3.8630 | 1.5433 | 98.431% |
2.0767 | 399.49 | 5.1170 | 2.0433 | 98.446% |
2.5858 | 399.49 | 6.3680 | 2.5442 | 98.390% |
3.0998 | 399.49 | 7.6250 | 3.0469 | 98.293% |
3.6121 | 399.50 | 8.8750 | 3.5464 | 98.182% |
4.1243 | 399.50 | 10.1190 | 4.0436 | 98.043% |
PIN/kW | VOUT/V | IOUT/A | POUT/kW | EFFICIENCY |
---|---|---|---|---|
0.5167 | 399.44 | 1.2630 | 0.5046 | 97.657% |
1.0217 | 399.35 | 2.5206 | 1.0068 | 98.538% |
1.5302 | 399.36 | 3.7850 | 1.5116 | 98.787% |
2.0353 | 399.30 | 5.0390 | 2.0125 | 98.877% |
2.5401 | 399.30 | 6.2900 | 2.5121 | 98.898% |
3.0892 | 399.24 | 7.6490 | 3.0545 | 98.876% |
3.5941 | 399.18 | 8.8970 | 3.5524 | 98.839% |
4.0985 | 399.17 | 10.1410 | 4.0490 | 98.794% |