TIDUF22 January 2023
Figure 3-7 shows the waveform under 90 VAC, 800-Ω load at DC output. Channel 2 is the AC input voltage, channel 3 is the DC output voltage, Channel 4 is the AC input current (same scope channels configure hereinafter unless specified). Since input voltage is less than 170 V, PFC does not start.