TIDUF22 January 2023
Since DC minus is the system reference point, DC bus voltage sensing is very simple, just use resistors to attenuate high DC voltage to the 3.3-V range. In this design, the DC bus voltage sense ratio is 0.005125, and the voltage sensing range is 0 V to 644 V.