TIDUF23 may 2023
The key system specifications are summarized in Table 1-1.
Parameter | Specifications (units) | Notes |
---|---|---|
Pout | 300 kW | Rated output power |
VDSmax | 1200 V | Maximum Dain-Source Voltage |
VDC | 800 V | DC bus voltage recommended |
IDC | 300 A | DC Bus current |
fswmax | 60 kHz | Based on the gate driver bias power |
IL | 360 A | AC output RMS current |
LPL | 5.3 nH | Parasitic Inductance including DC link capacitors and Bus bar |
CDC | 300 uF | DC link capacitor |
LDC | 3.5 nH | DC Bus capacitor ESL |
Power Density | 32 kW/L | |
Dimensions | 28 cm x 29 cm x 11.5 cm | |
Weight | 6.2 kg | |
Volume | 9.3 L | |
Area | 812 cm2 | |
P | 5 bar | Coolant Operating Pressure |
∆P |
200 mbar |
Pressure Drop |