TIDUF23 may 2023
The F280039C controlCARD (TMDSCNCD280039C) provides a great way to learn and experiment with F28003x devices. This controlCARD is intended to provide a well-filtered robust design that is capable of working in demanding applications such as traction inverters, on-board chargers, DC-DC converters among others. With an on-board debugger, the F280039C controlCARD provides and easy way to evaluate the powerful real-time capabilities of F28003x MCU devices.
Similar to the AM263x control card, the F280039C control card plugs directly into the Wolfspeed main control board. However,note that several resistors on the control need to be populated or depopulated when switching between the control cards. The details of the resistor changes are provided in Section 3.1.