TIDUF23 may 2023
The control board contains complete power supply tree to run all features on the system. The power tree provides power to:
The external off-line DC adapter is assumed to be used with the board. Adapter must be specified as 12VDC nominal (8-16VDC) 3.3ADC.
Power is connected through barrel jack connector with 2 mm center pin J100 (see part data sheet).