TIDUF23 may 2023
A voltage sense connection for the DC bus voltage is provided by a board-to-board connector between the discharge PCB and the connector on the bottom side of the controller. This allows the controller application to monitor the DC bus voltage. The full bus voltage is present at connector J8 on the controller and is stepped down through a voltage divider and filtered before reaching the ADC input. A 0-1200 V DC bus voltage signal is scaled to a 0-3 V ADC voltage.