TIDUF23 may 2023
Low voltage domain of the isolated gate driver units (GDU) (UCC5880-Q1) is powered by the TPS7B6933-Q1 LDO. The high-voltage (HV) domain of the GDU is powered using UCC14240-Q1 isolated DC/DC modules. These modules were selected for their compactness and ease of use.
The voltage generated by UCC14240-Q1 is set to total 19 V ( VCC2 = 15 V and VEE2 = -4 V ). The high-voltage negative pole is a virtual ground for UCC14240-Q1.
The maximum power consumption on the high-voltage side of each UCC14240-Q1 DC/DC module can be estimated as a worst-case switching condition for fSWmax = 30 kHz and CL = 100 nF:
The secondary quiescent current of UCC5880-Q1 can be found in the data sheet as ICC2q = 15 mA. Resulting secondary power consumption is then calculated as 1.368 W. Assuming 50% efficiency this corresponds to 114 mA of supply current on 24-volt input side of each UCC14240-Q1.
These UCC14240-Q1 DC/DC modules require pre-regulated 24 V. 24-volt pre-regulator is implemented as LM5158-Q1 based SEPIC with coupled inductors. The SEPIC topology supports appropriate input voltage range and the LM5157/8-Q1 converters are designed for in this case because of their versatility and due to random spread spectrum also for the noise properties.
The component values for the power supply design were calculated using the LM5158 Quick Start Calculator tool for SEPIC. The main input parameters of the supply are shown in Table 2-2.
Parameter | Value | |||
---|---|---|---|---|
Min | Nom | Max | Unit | |
VINPUT | 8 | 12 | 16 | V |
fsw | 435 | kHz | ||
VLOAD | 24 | V | ||
ILOAD | 0.35 | A |
Each 24-volt SEPIC powers three UCC14240-Q1 therefore ILOAD = 0.35A is listed (see Figure 2-5).