TIDUF23 may 2023
The traction inverter system is a core sub-system of an electric vehicle. The system not only contributes directly to the driver experience in terms of acceleration and speed, but also impacts the useful range of an electric vehicle. The TIDM-02014 reference design is a 800 V, 300 kW SiC based inverter reference design from TI and Wolfspeed that attempts to provide a starting point for designers and engineers to achieve a high-performance, high-efficiency traction inverter system.
This design demonstrates the traction inverter system technology that improves system efficiency by reducing the overshoot in available voltages with a high-performance isolated gate driver. The real-time variable drive strength of the gate driver enables inverter efficiency improvement. The isolated gate driver coupled with TI’s isolated bias supply design significantly reduces the PCB size providing more than two times smaller PCB area, less than 4 mm height and eliminating 30+ discrete components improving system power density. In addition, TI’s high-control performance MCUs featuring tightly-integrated and remarkable real-time peripherals enable effective traction motor control even at speeds greater than 20,000 RPM. A fast current loop implementation helps minimize motor torque ripple and provides smooth speed-torque profiles. The mechanical and thermal design of the system is provided by Wolfspeed.
TI intends this reference design to be operated in a lab environment only and does not consider the reference design to be a finished product for general consumer use.
TI intends this reference design to be used only by qualified engineers and technicians familiar with risks associated with handling high-voltage electrical and mechanical components, systems, and subsystems.
High voltage! There are accessible high voltages present on the board. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled or applied. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property.