TIDUF23 may 2023
The 12-volt domain is distributed into three separate rails.
Rail | Regulator | Load | Maximum current |
---|---|---|---|
+12V_H | LM5158-Q1 based SEPIC | High-side 24-volt domain | 0.4 A |
TPS7B6933-Q1 LDO | High-side 3.3-volt logic | 0.02 A | |
+12V_L | LM5158-Q1 based SEPIC | Low-side 24-volt domain | 0.4 A |
TPS7B6933-Q1 LDO | Low-side 3.3-volt logic | 0.02 A | |
TLV733P-Q1 LDO | High-voltage sensing and current sensing signal conditioning | 0.05 A | |
TLV733P-Q1 LDO | Digital interfaces and resolver front-end | 0.02 A | |
LMR50410-Q1 simple switcher® | 5-volt supply domain | 0.81 A | |
+12V_LEM | LM5157-Q1 based SEPIC | LEM current sensor modules | 1.5 A |
Resolver excitation |
These rails are separated and protected with LM74202-Q1 ideal diodes.
The primary function of LM74202-1 is to provide overvoltage (OV) and short circuit protection. For debugging or experimental purposes the MCU can control the LM74202-Q1 with a logic signal (Power_EN_LoadSW) when powered from different power source for example through programming USB cable.