TIDUF23 may 2023
The microcontroller, as the primary control unit, is at the heart of the system. To demonstrate the wide range of features and capabilities offered by TI's MCU devices, the TIDM-02014 design supports devices from TI's C2000™ and Sitara™ MCU families. To simplify switching between the two devices, their respective control card evaluation modules with mutual pin compatibility are used. The features of the control cards are described further.