TIDUF25 june 2023 ADS131M08 , MSPM0G1507
The analog front end in this design consists of the ADS131M08 delta-sigma standalone ADC. Each of the eight integrated channel converters is differential and requires that the input voltages at the pins does not exceed ±1.2 V (gain = 1). To meet this input voltage specification, the current and voltage inputs must be divided down. Because the ADS131M08 device can sense voltages down to −1.2 V, AC signals from Mains can be directly interfaced without the need for level shifters.