TIDUF25 june 2023 ADS131M08 , MSPM0G1507
The ISO6720 device is a high-performance, dual-channel digital isolator designed for cost-sensitive applications requiring up to 3000 VRMS (D package) isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.
The ISO6720 device provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI's double capacitive silicon dioxide (SiO2) insulation barrier. The ISO6720 device has 2 isolation channels with both channels in the same direction. Through remarkable chip design and layout techniques, the electromagnetic compatibility of the ISO6720 devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO6720 family of devices is available in a 8-pin SOIC narrow-body (D) package and is a pin-to-pin upgrade to the older generations.
To test the active energy and reactive energy accuracy of a meter, pulses are output at a rate proportional to the amount of energy consumed. A reference meter can then determine the accuracy of the electricity meter by calculating the error based on these pulses and how much energy is provided to the meter. In this reference design, pulses are output through headers for the cumulative active and reactive energy consumption. Using the ISO6720 device provides an isolated version of these headers for connection to non-isolated equipment. In this design, the D package of the ISO6720 device is used, which provides an isolation voltage of 3000 VRMS for these signals. These isolated active and reactive signals can be set to have either a 3.3- or 5-V maximum voltage output by applying the selected maximum voltage output between the VCC (ISO_VCC) and GND (ISO_GND) of the isolated side.
This chip supports a signaling rate of 50Mbps and operates from a 1.71-V to 1.89-V and 2.25-V to 5.5-V supply in the temperature range: –40°C to +125°C.