TIDUF26 june 2023 BQ24072 , LMR36520 , TLV62568 , TPS2116
This reference design provides a low BOM cost, high-efficiency power stage solution for smart thermostats, and other gateway building automation end equipment using an 24-VAC power source. This power stage takes a 24-VAC input and produces a 5-V and 3.3-V output rail, which can power additional point-of-load converters, if added. The design provides lithium polymer (LiPo) battery charging and seamless switching to battery power during a 24-VAC brownout. The BoosterPack™ Plug-in Module form factor allows the designer to evaluate this power architecture with other LaunchPad™ Development Kits and includes an LED driver and current-sensing capabilities.