TIDUF26 june 2023 BQ24072 , LMR36520 , TLV62568 , TPS2116
The TIDA-010932 provides the main power stages needed for building automation electronics that are primarily powered from the 24-VAC system used in typical homes. This reference design presents a system that is modular in design, allowing system designers to easily modify the design, if necessary, to more closely match the specifications of products.
Efficiency, particularly when using the battery backup, and heat loss are taken into consideration in this design. To keep costs low, avoiding an over-engineered system is required. The discrete nature of the TIDA-010932 allows designers to easily remove unnecessary features, or easily add features and power rails that are required for their specific application.
This section outlines the theory and design considerations used to develop and design the TIDA-010932.