TIDUF26 june 2023 BQ24072 , LMR36520 , TLV62568 , TPS2116
PARAMETER | SPECIFICATIONS | NOTES |
---|---|---|
Main Input Power Source | 24 VAC ±20% | |
Secondary Input Power Source | USB | |
LM36520 Peak Efficiency | 84.5% | IOUT = 150 mA |
TLV62568 Peak Efficiency | 97.2% | IOUT = 150 mA |
LM36520 Maximum Output Current |
2 A | |
TLV62568 Maximum Output Current |
1 A | |
Battery Chemistry | Li-Po, Li-Ion | |
Battery Charge Current | 300 mA | |
Input Protection Voltage Range | Minimum = 10 V Maximum = 36 V |