TIDUF28 November 2023
The LMG3422R030 allows adjustment of the drive strength of the device to obtain a desired slew rate, which provides flexibility when optimizing switching losses and noise coupling. Generally, high slew rates provide lower switching losses, but high slew rates can also create higher voltage overshoot, noise coupling, and EMI emissions. In this design the turn-on slew rate is configured to 30 V/ns through a 200-kΩ resistor (R9 for top-side and R19 for the bottom side GaN-FETs). A 100-pF capacitor (C8 for top-side and C25 for bottom side GaN-FETs) is placed in parallel for transient noise rejection. The turn-on slew rate can be adjusted by changing R9 for the top-side and R19 for the bottom side LMG3422R030 respectively, as described in the LMG3422R030 (LMG342xR030 600-V 30-mΩ GaN FET With Integrated Driver, Protection, and Temperature Reporting) data sheet. The maximum configured slew rate in this design is not to exceed 100 V/ns, so as to not exceed the typical specified common mode transient immunity (CMTI) of the isolated modulator AMC1306M05 and digital isolator ISO7741.