The TPSM560R6H power module is a highly integrated 600-mA power design that combines a 60-V input, step-down DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally-enhanced QFN package:
- Wide input voltage range up to 60 V, transient protection up to 66 V
- Small footprint QFN package (5.0 mm × 5.5 mm × 4.0 mm) with integrated shielded inductor
- Excellent thermal performance up to 9.6-W output power at 85°C, no airflow
- Operating junction temperature range: –40°C to +125°C