High-efficiency, 3-phase GaN-FET power stage with 99.4% peak efficiency at 16-kHz PWM at 320-V DC-link voltage helps reduce the heat sink size
LMG3422R030 600-V, 30-mΩ GaN FETs with integrated driver, overcurrent and overtemperature protection, and temperature reporting
LMG3422R030 integrated protection increases reliability and reduces system cost, on-chip temperature sensor enables precise monitoring of the die temperature to maximize safe operation area (SOA)
Zero reverse recovery losses reduce switch node oscillations, and fast switching capability dV/dt (30 V/ns, configurable from 20 V/ns to 100 V/ns) with low dead time of 120-ns minimize phase voltage distortions
Precision phase current sensing with ±50-A linear range using 1-mΩ shunt and isolated delta-sigma modulator AMC1306M05
Interface with 3.3 V I/O enables easy evaluation of TI GaN technology for motor drives with C2000, Sitara, or other MCUs