TIDUF29 October 2023
High-speed trace layout is an important factor in high-speed design. While designing the MCB, layout recommendations from the DS560DF410 56Gbps Multi-Rate 4-Channel Retimer with Crosspoint data sheet were followed. This provides good high-speed performance. Additionally, board-level simulation of the high-speed traces was performed to increase confidence in the performance of the layout prior to manufacturing.