The TIDA-060043 reference design represents a
front port application for a 56G retimer. This design provides a reference on how
DS560DF410 can be implemented in a front port application and also allows for
testing of DS560DF410 in front port applications.
This reference design can be used to test the following IEEE 802.3
specifications:
- Clause 136: Physical Medium Dependent (PMD)
sublayer and baseband medium, type 50GBASE-CR, 100GBASE-CR2, 200GBASE-CR4
- Clause 92: Physical Medium Dependent (PMD)
sublayer and baseband medium type 100GBASE-CR4
- Annex 136A: TP0 and TP5 test point parameters and
channel characteristics for 50GBASE-CR, 100GBASE-CR2, and 200GBASE-CR4
- Annex 120E: Chip-to-module 200Gbps four-lane
attachment unit interface (200GAUI-4 C2M) and 400Gbps eight-lane attachment unit
interface (400GAUI-8 C2M)