TIDUF29 October   2023

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Connectors
      2. 2.2.2 High-Speed Traces
      3. 2.2.3 Power Rails
    3. 2.3 Highlighted Products
      1. 2.3.1 DS560DF410
      2. 2.3.2 TPS62867
      3. 2.3.3 TPS7A52
      4. 2.3.4 TLV702
      5. 2.3.5 TXB0108
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 TX Output Eye Test
      2. 3.1.2 RX Link Test
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
      1. 3.3.1 TX Output Eye Test
      2. 3.3.2 RX Link Test
    4. 3.4 Test Results
      1. 3.4.1 TX Output Eye Test
      2. 3.4.2 RX Link Test
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 Altium Project
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks

DS560DF410

The DS560DF410 is a four-channel multi-rate retimer with integrated signal conditioning. The device extends the reach and robustness of long, lossy, crosstalk-impaired high-speed serial links. Each channel in the DS560DF410 independently locks to symbol rates (PAM4 and NRZ) in a continuous range from 19.6 to 28.9GBd or to any supported sub-rate. The integrated CDR function is designed for front-port optical module applications to reset the jitter budget and retime the high-speed serial data. These features allow for individual lane forward error correction (FEC) pass-through. In addition, the DS560DF410 supports automatic lane rate switching for CDR lock up to five different combinations of baud rates and modulation types without host intervention. The advanced equalization features of the DS560DF410 include a continuously adaptive continuous-time linear equalizer (CTLE), RX feedforward equalizer (FFE), decision feedback equalizer (DFE), and a programmable, low-jitter 4-tap TX feedforward equalizer (FFE) filter. These features enable reach extension for lossy interconnects such as direct-attach copper (DAC) cables and backplanes with multiple connectors and crosstalk.