TIDUF29 October 2023
The board is powered with 3.3 V, while the DS560DF410 retimers operate on the 1.8 V and 1.2 V domains. Consistent with DS560DF410EVM design, 3.3 V to 1.8 V conversion is done with TPS7A52, and 3.3 V to 1.2 V conversion is done with TPS62867. Both instances of DC/DC conversion are performed following the design guidelines of each regulator.