This reference design illustrates a motor inverter with MSPM0G1507, an Arm® Cortex®-M0+ core microcontroller. The design not only supports a sensorless Field Orientation Control (FOC) algorithm with 1–3 shunt resistors, but also a sensored motor driving algorithm with a Hall-effect Sensor or Quadrature Encoder Interface (QEI) sensor. The hardware and software available with this reference design are tested and ready-to-use to help accelerate development time to market.
TIDA-010250 | Design Folder |
MSPM0G1507 | Product Folder |
UCC28881 | Product Folder |
UCC27712 | Product Folder |
TLV9064 | Product Folder |
TPS54202 | Product Folder |
ISO6721 | Product Folder |