TIDUF31B May 2023 – September 2024
The TLV9064 is a quad-low-voltage (1.8V to 5.5V) op amp with rail-to-rail input- and output-swing capabilities. These devices are highly cost-effective designs for applications where low-voltage operation, a small footprint, and high capacitive load drive are required. Although the capacitive load drive of the TLV906x is 100pF, the resistive open-loop output impedance makes stabilizing with higher capacitive loads simpler. The TLV906xS devices include a shutdown mode that allow the amplifiers to switch into standby mode with typical current consumption less than 1μA. The TLV906xS family helps simplify system design, because the family is unity-gain stable, integrates the RFI and EMI rejection filter, and provides no phase reversal in the overdrive condition.